0

Socket outlet with earth pin 16 A 250 V~, hinged cover and increased contact protection (Safety Plus) WP SM

Specification
Item no.
Room
Quantity
EAN
PU
PS
grey
4485 30
4010337095781
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

grey
EAN 4010337095781
Item no. 4485 30PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • With screw terminals.

Technical data

Connection cross section
for conductors from1.5 mm² to 2.5 mm²
ConductorsRigid and flexible
Ambient temperature
increased contact protection0°C to 45°C

Notes

  • Approved in accordance with NF C 61-314:2017.
  • Approved in accordance with NBN C 61-112-1:2017.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database